
Optyma™ Slim, OP-HRXM0750UWG000Q
114N3501
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/3/60
114N3501
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 14000 m³/h |
| Applications | MBP |
| Approval | UL listed |
| AWEF application | Outdoor |
| AWEF displayed | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | MLZ058T2 |
| Compressor power supply [V] | 230/3/60 |
| Condenser type | Q8 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-HRXM0750UWG000Q |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | Q |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ Slim |
| Fan blade size [mm] | 600.000 mm |
| Fan current @ 60Hz [A] | 2.80 A |
| Fan diameter [mm] | 600 mm |
| Fan power consumption @ 60Hz [W] | 600 W |
| Fan power supply [V/Ph/Hz] | 230/1/60 |
| Fan voltage @ 60Hz (max) [V] [Max] | 230 V |
| Fan voltage @ 60Hz (max) [V] [Min] | 230 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 230 V |
| HMBP Cooling capacity [kW] (R513A/R134a) | 10.35 kW (R134a) |
| HMBP Cooling capacity range [kW] (R513A/R134a) | 7 to 11 kW |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Low value of voltage range at 60Hz [V] | 208 V |
| Material Description | OP-HRXM0750UWG000Q MLZ058T2LQ9A |
| MBP Cooling capacity [kW] (R449A) | 17.15 kW |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | 17 to 27 kW |
| Model number | OP-HRXM0750UWG000Q |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 2 |
| Phase | 3 |
| Phases of Compressor | 3 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Slim WG |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR404AR448AR449AR452A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Technology | Scroll |
| UL mark | Yes |
| Version | WG |
| VersionDescription | WG : electrical box, receiver, dual pressure control, fan speed controller, defrost timer, outdoor enclosure (MBP) |
| Voltage 60Hz [V] | 208 V |
| Voltage 60Hz [V] [Max] | 252 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 288 Kilogram |
| Net weight | 270 Kilogram |
| Volume | 1240.962 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428508896 |
| Proposition 65 | Cancer and Reproductive Harm |