Danfoss logo
HPZP019 & HPZP022 & HPZP028 & LPZP048 & LPZP068 & HPMP019 & HPMP022 & HPMP028 & HPUS015 D20

Optyma™ Slim Pack, HPMP028D20N

115F0633

Segment usage: Medium Back Pressure, Refrigerants: R22, Compressor power supply [V]: 220/1/60

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]3600 m³/h
ApplicationsMBP
Capacity ControlFixed speed
China RoHS complianceOut of scope
Compressor modelMT28-1VM
Compressor power supply [V]220/1/60
Condenser typeC3
Contains batteriesNo
CoolselectorFilterActive models
DescriptionHPMP028D20N
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeN
EU RoHS complianceOut of scope
FamilyOptyma™ Slim Pack
Fan blade size [mm]450.000 mm
Fan current @ 60Hz [A]0.96 A
Fan diameter [mm]450 mm
Fan power consumption @ 60Hz [W]130 W
Fan power output @ 60Hz [W]130 W
Fan power supply [V/Ph/Hz]230/1/60
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
HMBP Cooling capacity range [kW] (R513A/R134a)Not available for this condition / refrigerant
Characteristic
Value
LBP Cooling capacity range [kW] (R452A)Not available for this condition / refrigerant
Low value of voltage range at 60Hz [V]208 V
Material DescriptionCONDENSING UNIT HPMP028D20N
MBP Cooling capacity [kW] (R22)4.67 kW
MBP Cooling capacity range [kW] (R22)3.7 to 7.3 kW
MBP Cooling capacity range [kW] (R449A)Not available for this condition / refrigerant
Model numberHPMP028D20N
No. of phases (compressor)1
No. of phases (fan)1
Number of fans1
Phase1
Product groupCondensing Units
Product lineCondensing Units
Product namePackage unit
Product TypeOptyma™ Slim Pack D20
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR22
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD20
VersionDescriptionD20 : Optyma Commercial and/ or Slim Pack - Standard version

General specifications

Characteristic
Value
Gross weight69 Kilogram
Net weight59 Kilogram
Characteristic
Value
Volume233.361 Liter
Proposition 65Cancer and Reproductive Harm