
Optyma™ Slim Pack, OP-MSSM012SCW05G
114X7238
Segment usage: Medium Back Pressure, Refrigerants: R134a; R513A; R1234yf, Compressor power supply [V]: 230/1/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™ Slim Pack
114X7238
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 2200 m³/h |
| Applications | MBP |
| Approval | CE |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | SC12G |
| Compressor power supply [V] | 230/1/50 |
| Condenser Coil Internal Volume [L] | 0.39 L |
| Condenser type | A7 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | OP-MSSM012SCW05G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ Slim Pack |
| Fan blade size [mm] | 365.000 mm |
| Fan cowl/grill type | B1 |
| Fan current @ 50Hz [A] | 0.32 A |
| Fan diameter [mm] | 365 mm |
| Fan power consumption @ 50Hz [W] | 60 W |
| Fan power output @ 50Hz [W] | 25 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Filter Drier Volume (L) | 0.17 |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 255 V |
| HMBP Cooling capacity range [kW] (R513A) | Not available for the moment |
| LBP Cooling capacity range [kW] (R452A) | Not available for the moment |
| Length [mm] | 364 mm |
| Liquid line connection [in] | 3/8 in |
Characteristic | Value |
|---|---|
| Low value of voltage range at 60Hz [V] | 187 V |
| Material Description | OP-MSSM012SCW05G |
| MBP Cooling capacity range [kW] (R449A) | Not available for the moment |
| MCC | 3.17 A |
| Min fuse rating [A] | 4 A |
| Model number | OP-MSSM012SCW05G |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Slim Pack W05 (A2L) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9)BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)N,N-dimethylacetamide (CAS no. 127-19-5) |
| Receiver approval | CEEAC |
| Receiver type | Vertical |
| Receiver volume [L] | 1.3 L |
| Refrigerants | R1234yfR134aR513A |
| RLA | 12.4 A |
| SCIP dossier no. | 517dd61a-f0c7-4249-8639-17b34a9dfce2 |
| SCIP dossier product name | OPTYMA W05 |
| Segment usage | Medium Back Pressure |
| Sound pressure level 50Hz (@10 m distance) [db(A)] | 31 dBA |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 3/8 in |
| Total height [mm] | 530.0 mm |
| Version | W05 |
| Voltage 50Hz [V] | 187 V |
| Voltage 50Hz [V] [Max] | 255 V |
| Volume (L) | 0.092 L |
| Width [mm] | 910.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 82 Kilogram |
| Net weight | 52 Kilogram |
| Volume | 550.8 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424288853 |
| Proposition 65 | Cancer and Reproductive Harm |