
Optyma™ Cooler, DACC RX M645.1A6/E1H
114U0035
Segment usage: Medium profile, Refrigerants: R404A; R507A; R448A; R449A, Compressor power supply [V]: 230/1/50 230/1/60
114U0035
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 13898 m³/h |
| Applications | HBPMBP |
| AWEF application | Indoor |
| AWEF displayed | Yes |
| China RoHS compliance | Out of scope |
| Compressor power supply [V] | 230/1/50 230/1/60 |
| Contains batteries | No |
| Defrost type | Electrical Defrost |
| Description | DACC RX M645.1A6/E1H |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Evaporator type | Fin and Tube |
| Family | Optyma™ Cooler |
| Fan current @ 60Hz [A] | 1.30 A |
| Fan diameter [mm] | 400 mm |
Characteristic | Value |
|---|---|
| Fan power consumption @ 60Hz [W] | 660 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 230/1/60 |
| Material Description | Optyma DACC RX M645.1A6/E1H |
| MCC | 5.53 A |
| Model number | DACC RX M645.1A6/E1H |
| Number of fans | 4 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Cooler (Mid profile) |
| Refrigerants | R404AR448AR449AR507A |
| Segment usage | Medium profile |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| VersionDescription | 1A : Optyma multi refrigerant Cooler, fin and tube evaporator air defrost |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 213.9 Kilogram |
| Net weight | 186 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1463.358 Liter |
| Proposition 65 | Cancer and Reproductive Harm |