
Miscellaneous, Filter
191U9906
Basket Filter,22 X 28MM APC-983 1 1/4 in
191U9906
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Basket Filter,22 X 28MM APC-983 1 1/4 in |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Miscellaneous |
Characteristic | Value |
|---|---|
| Material Description | FILTRO CESTO DIAMETRO 22X22MM APC2232 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Filter |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.005 Kilogram |
| Net weight | 0.004 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.002 Liter |