
Connector, Valve
QP81553-00
Valve Plate HGX34E/215+255
QP81553-00
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Valve Plate HGX34E/215+255 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SET-VALVE PLATE HGX34E/215+255 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.8 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.6 Kilogram |