
Electrical component, Run capacitor
8173234
Run capacitor 440V,55 µF
8173234
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Run capacitor 440V,55 µF |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | CAPACITOR 55 µF |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 10 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Run capacitor |
| Quantity per packing format | 10 pc |
| UL mark | Yes |
| Usage | CSR starting kitsHHP038HLH068HLJ072-083 all code 5HLM068-081HLP068-081HRH051-056HRM054-060HRP054-060MLZ/MLM038-5.045-5.048-5PSC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.06 Kilogram |
| Net weight | 0.31 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.576 Liter |
| EAN/UPC | 5702428586764 |