
Mounting, Compressor kit
8156144
Mounting kit for one-scroll compressor, including 4 grommets, 4 sleeves
8156144
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Mounting kit for one-scroll compressor, including 4 grommets, 4 sleeves |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
| Material Description | RUBBER GROMMETS x4 S240-300 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Compressor kit |
| REACH Candidate List substances | No |
| Usage | SY/SZ240-300 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.44 Kilogram |
| Net weight | 0.34 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.306 Liter |
| EAN/UPC | 5702424681531 |