
Mounting, Compressor kit
8156138
Mounting kit for one-scroll compressor, including 4 grommets, 4 sleeves, 4 bolts, 4 washers
8156138
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Mounting kit for one-scroll compressor, including 4 grommets, 4 sleeves, 4 bolts, 4 washers |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
| Material Description | RUBBER GROMMETS S084-185 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Compressor kit |
| REACH Candidate List substances | No |
| Usage | HLJMFZ166.250, LFZ166.250PSHVZH |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.41 Kilogram |
| Net weight | 0.32 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.152 Liter |
| EAN/UPC | 5702428980982 |