
Connector, Rotolock nut
8153126
Rotolock nut, 2-1/4"
8153126
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Rotolock nut, 2-1/4" |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
| Material Description | ROTOLOCK NUT 2"1/4 |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 10 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Rotolock nut |
| Usage | Models with 2-1/4" rotolock connection |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.195 Kilogram |
| Net weight | 0.194 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.202 Liter |
| EAN/UPC | 5702428802468 |