
Crankcase heater, PTC heater
7973012
Stop ring for PTC heaters
7973012
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| Description | Stop ring for PTC heaters |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Stop ring for PTC heaters |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | PTC heater |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.024 Kilogram |
| Net weight | 1.002 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.3 Liter |
| EAN/UPC | 5702428587013 |