
Mounting, Compressor kit
7777045
Mounting kit for one-scroll compressor including 4 hexagon rigid grommets, 4 sleeves, 4 bolts, 4 washers
7777045
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Mounting kit for one-scroll compressor including 4 hexagon rigid grommets, 4 sleeves, 4 bolts, 4 washers |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
| Material Description | MOUNTING ACCESSORIES |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Compressor kit |
| Usage | SH180-380 in parallel installation |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.26 Kilogram |
| Net weight | 1.17 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.358 Liter |
| EAN/UPC | 5702428981095 |