
Manifold kit, Suction header restrictor
7765013
Suction header restrictor for SM/SZ320-350-370
7765013
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Suction header restrictor for SM/SZ320-350-370 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
| Material Description | SUCTION RESTR. TAND S320/350 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Suction header restrictor |
| Usage | SM/SZ320.350.370 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.501 Kilogram |
| Net weight | 0.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.474 Liter |
| EAN/UPC | 5702424056407 |