
Acoustic hood, Scroll
7755010
Acoustic hood for scroll compressor S110-S120
7755010
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Acoustic hood for scroll compressor S110-S120 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Acoustic hood |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | ACOUSTIC HOOD COMP S110-120 |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Acoustic hood |
| Product Type | Scroll |
| UL mark | Yes |
| Usage | SM/SZ110.120 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5 Kilogram |
| Net weight | 4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 18.953 Liter |
| EAN/UPC | 5702424681883 |