
Electrical component, Discharge thermostat kit
7750009
Discharge thermostat kit
7750009
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACE |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Discharge thermostat kit |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | DISCHARGE THERMOSTAT KIT |
| Packing format | Multi pack |
| Packing quantity | 10 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Discharge thermostat kit |
| Usage | MLM, MLZSM, SY, SZ, SH |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.88 Kilogram |
| Net weight | 0.84 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.52 Liter |
| EAN/UPC | 5702428587082 |