Danfoss logo
Test valve, MBV 5000_061B7052

Test valve, MBV 5000

061B7052

Pressure connection type: Flange, Pressure range (Pi) [bar]: 0 - 120

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]120 °C
Ambient temperature range [°C] [min]-20 °C
Ambient temperature range [°F] [max]248 °F
Ambient temperature range [°F] [min]-4 °F
ApprovalEACRoHSUA
China RoHS complianceOut of scope
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Material DescriptionMBV 5000 Test Valve M/18
MiniMess includedYes
Number of inputs [pc]1 pc
Number of outputs [pc]3 pc
Output connection typeFlange
Packing formatMulti pack
Pressure connection typeFlange
Pressure range (Pi) [bar] [max]120 bar
Characteristic
Value
Pressure range (Pi) [bar] [min]0 bar
Pressure range (Pi) [bar] oil [max]180 bar
Pressure range (Pi) [bar] oil [min]0 bar
Product groupShut-off and regulating valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameTest valve
Product TypeMBV 5000
Pulse-snubberNo
Quantity per packing format18 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.cd7d33e0-ff13-4f81-9c95-994a26062075
SCIP dossier product nameMBV 1000-5000
Specification keyMBV5000-331X
Test functionSeparate
Test pressure connection size16 x 2
Test pressure connection typeM

General specifications

Characteristic
Value
Gross weight1.29 Kilogram
Net weight1.036 Kilogram
Volume1.678 Liter
Characteristic
Value
EAN/UPC5702428831420
Proposition 65Cancer and Reproductive Harm