
Test valve, MBV 5000
061B7035
Pressure connection type: M, Pressure connection size: 12 x 1.5, Pressure range (Pi) [bar]: 0 - 120
061B7035
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 120 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Ambient temperature range [°F] [max] | 248 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | EACRoHSUA |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | MBV 5000 Test valve M/18 |
| MiniMess included | Yes |
| Number of inputs [pc] | 1 pc |
| Number of outputs [pc] | 2 pc |
| Output connection type | Flange |
| Packing format | Multi pack |
| Pressure connection size | 12 x 1.5 |
| Pressure connection standard | ISO 6149-1 |
| Pressure connection type | M |
Characteristic | Value |
|---|---|
| Pressure Male/Female | Female |
| Pressure range (Pi) [bar] [max] | 120 bar |
| Pressure range (Pi) [bar] [min] | 0 bar |
| Pressure range (Pi) [bar] oil [max] | 180 bar |
| Pressure range (Pi) [bar] oil [min] | 0 bar |
| Product group | Shut-off and regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Test valve |
| Product Type | MBV 5000 |
| Pulse-snubber | No |
| Quantity per packing format | 18 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | cd7d33e0-ff13-4f81-9c95-994a26062075 |
| SCIP dossier product name | MBV 1000-5000 |
| Specification key | MBV5000-321X |
| Test function | Common |
| Test pressure connection size | 16 x 2 |
| Test pressure connection type | M |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.786 Kilogram |
| Net weight | 0.721 Kilogram |
| Volume | 1.118 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423208135 |
| Proposition 65 | Cancer and Reproductive Harm |