
MBS 3000 / MBS 3050
The compact pressure transmitter, type MBS 3000, is designed for use in industrial and hydraulic applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The compact heavy duty pressure transmitter MBS 3050 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar. A wide range of pressure and electrical connections are available.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
Features and benefits
- Designed for use in severe industrial and hydraulic environments
- Resistant to cavitation, liquid hammer and pressure peaks (MBS 3050)
- Enslosure and wetted parts of acid-resistant stainless steel (AISI 316L)
- Pressure ranges in relative (gauge) or absolute from 0 up to 600 bar
- All standard output signals: 4 – 20 mA, 0 – 5 V, 1 – 5 V, 1 – 6 V, 0 – 10 V, 1 – 10 V, Ratiometric output signal: 10-90% of supply voltage
- A wide range of pressure and electrical connections
- Fully digitally compensated
- For use in ATEX zone 2 explosive atmospheres
- UL approved
MBS 3000 series, general purpose pressure transmitters
The pressure transmitter, type MBS 3000, is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
MBS 3000 is designed to cover requirements in most environments and therefore it is a highly flexible product widely used in most applications.
View the 3D model
The version consists of two series:
- MBS 3000 – without integrated pulse-snubber
- MBS 3050 – with integrated pulse-snubber
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness.
The flexible pressure transmitter program covers different output signals, absolute and gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
Product Highlights
- Designed for use in almost all industrial environments
- Resistant to cavitation, liquid hammer and pressure peaks (MBS 3050)
- Enclosure and wetted parts of acid-resistant in it's fully welded design - Stainless steel (AISI 316L)
- High Performance
- Robust, shock- and vibration-resistant solution with high-electromagnetic compatibility harsh water, and air, and marine applications.
- Longer component lifespan and reduced warranty cost.
- Pressure ranges in relative (gauge) or absolute from 1 up to 600 bar
- All standard output signals: 4 – 20 mA, 0 – 5 V, 1 – 5 V, 1 – 6 V, 0 – 10 V, 1 – 10 V
- A wide range of pressure and electrical connections
Approvals
- Complies with ATEX Ex II Ex 3G Ex-nA IIAT3
- CE marked
- CSA
- UL
- TSSA
- GOST
Learning
Related solutions

The challenges of a sustainable water supply
Close to one third of the world’s population currently lives in water stressed and scarcity areas. Danfoss has solutions that can help communities reduce their water loss, save energy and reduced investment in pipe replacement.
Read more
Wind turbines
The general trend towards larger wind turbines at remote sites, often offshore, places new demands on the turbine equipment and sets new standards for maintenance during the turbine life cycle. The performance of your wind turbine relies on the quality of its components.
Read more

