
EvoFlat 4.0 PRO W, 65 kW, Brazed copper, Type 3
183B6002
EvoFlat 4.0 PRO W3, Full electronic, Light weight self-acting station, Durable composite body with EPP cover, DHW HEX copper type 3
183B6002
Product specifications
Characteristic | Value |
|---|---|
| Air vent | Yes |
| Application type | Instantaneous DHW |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | EPP |
| Cover option | White-lacquered steel sheet |
| Description | EvoFlat 4.0 PRO W3, Full electronic, Light weight self-acting station, Durable composite body with EPP cover, DHW HEX copper type 3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW capacity [kW] [Max] | 65 kW |
| DHW circulation | Optional |
| Electrical connection | 230V 50 Hz |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HEX DHW brazed/gasketed material | Brazed copper |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | EvoFlat 4.0 PRO W3 |
| Metering | Prepared for water and energy meter |
| Piping | PPS composite |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat 4.0 PRO W |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 3 |
| Strainer | Primary |
| Summer bypass | Yes |
| Supply temperature construction [˚C] | 95 °C |
| Thermal conductivity [W/mK] | 0.039 W/m-K |
| UL mark | No |
| Water hammer arrester | Optional |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.54 Kilogram |
| Net weight | 10.04 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 79.909 Liter |
| EAN/UPC | 5715162513231 |