PU Insulation jacket, PU-FOAM, S41/S42-IS10/16-1000
181H0840
Length [mm]: 1000
181H0840
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 1000.0 mm |
| Material | PU-FOAM |
| Material Description | INS. JACK S41-42 IS10-16/DS L1000 DP PUR |
Characteristic | Value |
|---|---|
| Model | S41/S42-IS10/16-1000 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 33 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 33 Kilogram |