MW Insulation jacket, MINERAL WOOL, S6A-IT10-250
181H0051
Length [mm]: 250
181H0051
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN32 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 250.0 mm |
| Material | MINERAL WOOL |
| Material Description | INS.jacS6aIT,L250F.clos.MW |
Characteristic | Value |
|---|---|
| Model | S6A-IT10-250 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 13 Kilogram |