Danfoss logo
BOCK, HG6/1080-4, Semi-hermetic suction gas cooled-product-details

BOCK, HG6/1080-4, Semi-hermetic suction gas cooled

097B13722

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: Yes, Legacy BOCK ID: 13722

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Anti-vibration padsYes
Approval standardNo
BrandBOCK
Capacity regulatorNo
ColourBlue (standard)
Compressor power supply [V]380-420V Y/YY -3- 50Hz PW
Contains batteriesNo
Cylinder4
DescriptionCompressor HG6/1080-4 Service
DG Indicator ProfileNot relevant for dangerous goods
Discharge connection size [in]1-3/8 in
Discharge connection size [mm]35.00 mm
Discharge connection size typeStandard
Discharge connection typeSoldering
FamilyHG/HA compressors
Frequency Hz50
In scope of WEEENo
IP classIP65
Legacy BOCK ID13722
Length (mm)854.00000
Material DescriptionCompressor HG6/1080-4 Service
Max pressure (PS) - high side28.00 bar
Max pressure (PS) - low side19.00 bar
Characteristic
Value
Model numberHG6/1080-4
Motor protectionMP10 230V AC
Oil differential pressure sensorNo
Oil pressure safety switchNo
Oil service valveNo
Oil sump heaterNo
Oil temperature sensorNo
Oil typeBOCKlub A46
Phase3
Product groupSemi-hermetic compressors
Product lineDanfoss BOCK®
Product nameReciprocating compressor HG
Product TypeHG6
RefrigerantsR22
Start UnloaderNo
Suction connection size [in]2-1/8 in
Suction connection size [mm]54.00 mm
Suction connection size typeStandard
Suction connection typeSoldering
TechnologySemi-hermetic suction gas cooled
Thermal protection thermostatNo
Type designationHG6/1080-4
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight239.4 Kilogram
Net weight217.6 Kilogram
Characteristic
Value
Volume428.8 Liter
EAN/UPC5715162575758