
INFOCAL 8
087G1311
INFOCAL8 HE Qp560-1900 50l/p L Abat MBUS
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
087G1311
Product specifications
Characteristic | Value |
|---|---|
| Ambient class | E2 / M2 |
| Ambient humidity [% RH] [Max] | 93 % |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Application | Heating |
| Approval standard | MID DE-10-MI004-PTB008 |
| Battery lifetime [Years] | 11 yr |
| Description | INFOCAL8 HE Qp560-1900 50l/p L Abat MBUS |
| DG Indicator Profile | Contains Lithium Batteries |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Energy unit | MWh (with 1 digit after comma) |
| Flow rate [m³/h] [Max] | 1900.00 m³/h |
| Flow rate [m³/h] [Min] | 560.00 m³/h |
| In scope of WEEE | Yes |
| Interface module slot 1 | M-bus module |
Characteristic | Value |
|---|---|
| Material Description | INFOCAL8 HE Qp560-1900 50l/p L Abat MBUS |
| Mounting version | Low temperature |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | INFOCAL 8 |
| Protection class calculator | IP54 |
| Pulse value volume [l/pulse] | 50.0 l/pulse |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage type | Battery 1 A-cell |
| Temperature sensor diameter [mm] | 5.2 mm |
| Temperature sensor mounting | Pockets |
| Temperature sensors cable length [m] | 4.9 m |
| Temperature sensors type | Pt 500 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.83 Kilogram |
| Net weight | 0.31 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.622 Liter |
| EAN/UPC | 5710104051253 |