
Program. controller, 8 relays, MCX08M
080G0292
Function: Programmable Controller, Supply voltage [V] AC: 110 - 230, Communication type: CANBUS; MODBUS, Packing format: Industrial pack, Quantity per packing format: 24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080G0292
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.001 |
| 1 Primary battery weight Kg | 0.001 |
| Analog inputs (AI) [pc] | 8 pc |
| Analog outputs (AO) [pc] | 4 pc |
| Approval | CEGOST R |
| Battery qty | 1 |
| Battery type or Name | Lithium coin cell (CR1620) |
| Buzzer | Yes |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Communication type | CANBUSMODBUS |
| Connector kit Code No. | 080G0180 |
| Connector kit included | No |
| Contains batteries | Yes |
| DG Indicator Profile | Contains Lithium Batteries |
| Digital inputs (DI) [pc] | 8 pc |
| Digital outputs (DO) [pc] | 8 pc |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Enclosure rating IP | IP40 |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Programmable Controller |
| Further information | D.O. 5 and 6 use Solid stateRelais |
| In scope of WEEE | Yes |
| Material Description | DEL MCX08M Elec.Control 230VRS485 |
| Packing format | Industrial pack |
| Power consumption [W] | 10.0 W |
| Product accessories | Electron. control accessories |
| Product group | Programmable controllers |
| Product line | Electronic Controllers and Services |
| Product name | Program. controller, 8 relays |
| Product Type | MCX08M |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | No |
| Real time clock | Yes |
| Serviceable | No |
| Supply voltage [V] AC [max] | 230 V |
| Supply voltage [V] AC [min] | 110 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.416 Kilogram |
| Net weight | 0.415 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.249 Liter |
| EAN/UPC | 5702428824620 |