
Valve plate kit, APP D 30/1200 01 A6B
180B4714
Product description: Spareparts for APP C Pumps
180B4714
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Valve plate kit APP x 30 x A6B |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Valve pl. set comp. APP x 30/1200 x A6B |
| Product description | Spareparts for APP C Pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | High-Pressure Pumps |
| Product Type | Spare part for APP 21-38 |
| Type designation | Valve plate kit |
| UL mark | No |
| Used for product | APP D 30/1200 01 A6B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.416 Kilogram |
| Net weight | 6.692 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.246 Liter |
| EAN/UPC | 5715162791042 |