
Modular Metering Unit
267B0049
Heating set PV60 DN20 110 MMU, prepared to be mounted in recess box
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
267B0049
Product specifications
Characteristic | Value |
|---|---|
| Application type | Metering unit |
| CE mark | No |
| Contains batteries | No |
| Description | Heating set PV60 DN20 110 MMU, prepared to be mounted in recess box |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Heating set PV60 DN20 110 MMU |
| Pressure class | PN 10 |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Metering unit |
| Product line | Subsystems |
| Product Type | Modular Metering Unit |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.5 Kilogram |
| Net weight | 2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 20.632 Liter |
| EAN/UPC | 5702424648244 |