
Termix BV T, Type 3 T-CP, DHW controller name: AVTB
144H3159
Product Type: Termix BV T, Type 3 T-CP, 16 bar, 110 °C, AVTB
144H3159
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | 3/4" |
| Circulation connection type | G int. Thread |
| Circulation pipe size | Ø18 |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Depth with cover [mm] | 360 mm |
| Depth without cover [mm] | 240 mm |
| Description | Instantaneous water heater |
| DG Indicator Profile | Contains Gas |
| DH connection size | 1" |
| DH connection type | G int. Thread |
| DH pipe size | Ø20 |
| DHW circulation | Included |
| DHW connection size | 1" |
| DHW connection type | G int. Thread |
| DHW Control type | Thermostatic |
Characteristic | Value |
|---|---|
| DHW control valve kvs value [m3/h] | 3.40 m³/h |
| DHW controller name | AVTB |
| DHW HEX type | T24-1 40 G3/4"*20 H |
| DHW pipe size | Ø20 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Height with cover [mm] | 800 mm |
| Height without cover [mm] | 660 mm |
| HEX DHW brazed/gasketed material | Brazed copper |
| In scope of WEEE | No |
| Material Description | BV-unit type 3 T-CP |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Termix BV T |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 4f790c21-a7ea-499f-a215-6680a47ea5bb |
| SCIP dossier product name | BV-unit type 3 T-CP |
| Station size type | Type 3 T-CP |
| Supply temperature construction [˚C] | 110 °C |
| UL mark | No |
| Width with cover [mm] | 540 mm |
| Width without cover [mm] | 510 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 21 Kilogram |
| Net weight | 19 Kilogram |
| Volume | 50.688 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561972682 |
| Proposition 65 | Cancer and Reproductive Harm |