Danfoss logo
Termix VX FI, Type 1

Termix VX, Type 1, Heating controller name: ECL 210

144B3925

Product Type: Termix VX, Type 1, 16 bar, 120 °C, ECL 210, VS2, AMV 150

Product specifications

Characteristic
Value
Application typeIndirect Heating & Primary connections for DHW cylinder
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialWhite-lacquered steel sheet
Cover optionExtra
Depth with cover [mm]430 mm
Depth without cover [mm]360 mm
DescriptionTermix VX-1 Split incl. UPM3 pump, ECL 210/A237* and pipe insul.
DG Indicator ProfileContains Gas
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size3/4"
HE connection typeG int. Thread
HE pipe sizeØ18
Heating ActuatorAMV 150
Heating control typeElectronic + delta p controller
Characteristic
Value
Heating Control valveVS2
Heating control valve kvs value [m³/h]1.00 m³/h
Heating controller nameECL 210
Heating HEX typeT24-1 16 G3/4"*20 H
Height with cover [mm]800 mm
Height without cover [mm]750 mm
HEX heating brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionVX-1 R¾*110/ECL/Alpha2L/insu T24H/Røriso
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix VX
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.0be47e06-871e-4c38-8d4d-6c2a70b9664a
SCIP dossier product nameVX-1 R¾*110/ECL/Alpha2L/insu T24H/Røriso
Station size typeType 1
Supply temperature construction [˚C]120 °C
Supply voltage [V]230.0 V
UL markNo
Width with cover [mm]540 mm
Width without cover [mm]505 mm

General specifications

Characteristic
Value
Gross weight30 Kilogram
Net weight29 Kilogram
Volume140.138 Liter
Characteristic
Value
EAN/UPC5706560898037
Proposition 65Cancer and Reproductive Harm