
Akva Lux II VXi (A237), Type 3-2, Heating controller name: ECL 310 / A237, DHW controller name: PTC2+P
145F0353
Product Type: Akva Lux II VXi (A237), Type 3-2, 16 bar, 120 °C, ECL 310 / A237, AVQM 15, AMV 13, PTC2+P
145F0353
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Instantaneous DHW |
| China RoHS compliance | Out of scope |
| Connection direction primary | Top and bottom |
| Connection direction secondary | Top and bottom |
| Contains batteries | No |
| Cover material | Polypropylene |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 360 mm |
| Depth without cover [mm] | 360 mm |
| Description | Akva Lux VXi TYP3/2 PTC2 ECL310/A237 Gie |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | External thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 55 kW |
| DHW circulation | Optional |
| DHW connection size | 3/4" |
| DHW connection type | External thread |
| DHW Control type | Flow/thermostatic |
| DHW control valve kvs value [m3/h] | 3.00 m³/h |
| DHW controller name | PTC2+P |
| DHW HEX type | XB06H-1 40 |
| DHW pipe size | Ø18 |
| Differential pressure controller | Integrated in control valve |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | External thread |
| HE pipe size | Ø18 |
| Heating Actuator | AMV 13 |
Characteristic | Value |
|---|---|
| Heating capacity [kW] | 15 kW |
| Heating control type | Electronic |
| Heating Control valve | AVQM 15 |
| Heating control valve kvs value [m³/h] | 1.60 m³/h |
| Heating controller name | ECL 310 / A237 |
| Heating HEX type | XB06L-1 24 |
| Heating pump brand | Grundfos |
| Heating pump type | UPM3 Auto 15-70 130 |
| Height with cover [mm] | 980 mm |
| Height without cover [mm] | 980 mm |
| HEX DHW brazed/gasketed material | Brazed copper |
| HEX heating brazed/gasketed material | Brazed copper |
| In scope of WEEE | No |
| Insulation material | Polypropylene |
| Material Description | Akva Lux VXi TYP3/2 PTC2 ECL310/A237 Gie |
| Material Description (Short Te | Akva Lux VXi, Type H3-W2, STW |
| Mixing circuit - control | Pressure independent control valve |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 6 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Akva Lux II VXi (A237) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 3-2 |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| Width with cover [mm] | 550 mm |
| Width without cover [mm] | 550 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 44 Kilogram |
| Net weight | 42 Kilogram |
| Volume | 217.5 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5714279482492 |
| Proposition 65 | Cancer and Reproductive Harm |