Danfoss logo
Termix VMTD-F-I FI-product-category

Termix VMTD-F-I FI

Direct substation for flats and single family houses.

Features and benefits

  • Substation for DH and decentralized systems
  • Direct heating with differential pressure controller
  • DHW flow-compensated temperature controller
  • Capacity: 33 – 61 kW for DHW
  • Operates independently of differential pressure and flow temperature
  • Minimum space required for installation
  • Pipes and plate heat exchanger made of stainless steel
  • Minimized risk of lime scale and bacteria formation
  • Optimum temperature regulation up to DH supply temperature 100 °C
  • Low heat loss