
UnoFloor accessories
088X3034
UnoFloor frame and door brackets
088X3034
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | UnoFloor frame and door brackets |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | UnoFloor frame and door brackets |
Characteristic | Value |
|---|---|
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.03 Kilogram |
| Net weight | 2.725 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.081 Liter |
| EAN/UPC | 5702424688516 |