
AVQM-W, PN 25, DN 25, Flow rate [m³/h]: 0.2 - 4.5
003H7087
003H7087
Product specifications
Characteristic | Value |
|---|---|
| Cavitation factor 100% | 0.38 |
| Cavitation factor 25% | 0.64 |
| Cavitation factor 50% | 0.57 |
| Cavitation factor 75% | 0.55 |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 25 mm |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Flow rate [m³/h] | 4.50 m³/h |
| Flow rate [m³/h] [Max] | 4.50 m³/h |
| Flow rate [m³/h] [Min] | 0.20 m³/h |
| Material Description | AVQMT-WE PN25 25/8/0,2 thread flow/ret |
| Pressure class | PN 25 |
| Product group | Pressure flow controllers |
| Product line | District Energy Controls |
| Product Type | AVQM-W |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Valve size | DN 25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.75 Kilogram |
| Net weight | 3.75 Kilogram |
| Volume | 9.504 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104093987 |
| Proposition 65 | Cancer and Reproductive Harm |