Danfoss logo
AI160486460376en_Prod_Icon_.svg

Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFPB(-F) 2, DN 15; DN 20

003G1820

Impulse tubes for AFPB(-F) 2 DN15/20

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection sizeG 1/4
DescriptionImpulse tubes for AFPB(-F) 2 DN15/20
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]10 mm
EU RoHS complianceYes
For product typeAFPB(-F) 2
For valve sizeDN 15DN 20
MaterialStainless steel
Material DescriptionImpulse tubes for AFPB(-F) 2 DN15/20
Characteristic
Value
Permissible mediaDistrict heating/cooling circulation water
Pressure nominal [bar]40 bar
Product groupAccessories - SAC
Product lineDistrict Energy Controls
Product TypeImpulse tubes
Suitable for valve of diameter [mm] [Max]20 mm
Suitable for valve of diameter [mm] [Min]15 mm
Suitable for valve of pressure [bar] [Max]40 bar
Suitable for valve of pressure [bar] [Min]16 bar

General specifications

Characteristic
Value
Gross weight0.18 Kilogram
Net weight0.16 Kilogram
Volume0.56 Liter
Characteristic
Value
EAN/UPC5715255135692
Proposition 65Cancer and Reproductive Harm