Danfoss logo
Brazed heat exchanger type XB 06H-1-26

Micro Plate heat exchanger, XB06H+-1, Number of plates: 22

079B0037

25 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]20 mm
Connection length 2 [mm]20 mm
Connection length side 1 [mm]20 mm
Connection length side 2 [mm]20 mm
Connection size 13/4
Connection size 23/4
Connection standardDIN ISO 228/1
Connection type 1G
Connection type 2G
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group1
Horizontal center porthole[mm]45 mm
In scope of WEEENo
Material DescriptionXB06H+-1-22_2Cu_25_S1_2G3/4_IP120
Material Description (Short TeXB06H+-1-22_2Cu_25_S1_2G3/4_IP
Max working pressure 1 [bar]25 bar
Max working pressure 2 [bar]25 bar
Characteristic
Value
Number Of Passes1
Number of plates22
Packing formatIndustrial pack
PED categoryArt. 4, par. 3
Plate material no.1.4404
Plate material no.1.4404
Plate patternH+
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeXB06H+-1
Quantity per packing format120 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]180 °C
Temperature range [°C] [min]-10 °C
Total height without feet [mm]320 mm
Total width [mm]95 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Vertical center porthole 1[mm]270 mm
Vertical center porthole 2[mm]270 mm
Vertical center porthole side 1 [mm]270.0 mm
Volume per channel 1 [l]0.018 L
Volume per channel 2 [l]0.018 L

General specifications

Characteristic
Value
Gross weight2.388 Kilogram
Net weight2.05 Kilogram
Characteristic
Value
Volume340.8 Liter
Proposition 65Cancer and Reproductive Harm