Danfoss logo
XB05-Left

Micro Plate heat exchanger, XB05H-1, Number of plates: 70

079G1658

10 bar, Brazing material: Stainless steel

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialStainless steel
China RoHS complianceYes
Connection length 1 [mm]20 mm
Connection length 2 [mm]20 mm
Connection size 13/4
Connection size 23/4
Connection standardISO 228/1
Connection type 1G
Connection type 2G
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group2
Horizontal center porthole[mm]42 mm
In scope of WEEENo
Material DescriptionXB05H-1-70_2StS_10_S1_2G3/4_IP150
Material Description (Short TeXB05H-1-70_2StS_10_S1_2G3/4_IP
Max working pressure 1 [bar]10 bar
Max working pressure 2 [bar]10 bar
Characteristic
Value
Number Of Passes1
Number of plates70
Packing formatIndustrial pack
PED categoryArt. 4, par. 3
Plate material no.1.4404
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeXB05H-1
Quantity per packing format150 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]180 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]312 mm
Total width [mm]76 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
Vertical center porthole 1[mm]278 mm
Vertical center porthole 2[mm]278 mm
Volume per channel 1 [l]0.016 L
Volume per channel 2 [l]0.016 L

General specifications

Characteristic
Value
Gross weight3.992 Kilogram
Net weight3.54 Kilogram
Characteristic
Value
Volume677.28 Liter
Proposition 65Cancer and Reproductive Harm