Energy meters, SonoMeter 20
187F5003
187F5003
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SonoS20 DN250 qp400 600 PN16 PO 3.6V |
| Product group | Energy meters |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | SonoMeter 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 55 Kilogram |
| Net weight | 68 Kilogram |
| Volume | 359.1 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255243724 |
| Proposition 65 | No significant risk |