
Energy meters, SONOMETER™ 1100, 25 mm, qp [m³/h]: 3.5, Heating, Battery 1 A-cell, Radio OMS 868.95 MHz
640U2043
SONO1100 HE Qp3.5 260 DN25 PN16 H OMS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SONOMETER™ 1100
640U2043
Product specifications
Characteristic | Value |
|---|---|
| Ambient class | E2 / M2 |
| Ambient humidity [% RH] [Max] | 93 % |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 5 °C |
| Application | Heating |
| Approval standard | MID DE-10-MI004-PTB003 |
| Battery lifetime [Years] | 11 yr |
| Cable length between calculator and flow sensor [m] | 1.5 m |
| Connection size | G 1 1/4 B |
| Connection types | Thread |
| Description | SONO1100 HE Qp3.5 260 DN25 PN16 H OMS |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 25 mm |
| Energy unit | GJ (with 3 digit after comma) |
| Flow measuring principle | Ultrasonic |
| Flow rate [m³/h] | 3.50 m³/h |
| Flow rate [m³/h] [Max] | 7.00 m³/h |
| Flow rate [m³/h] [Min] | 0.04 m³/h |
| Flow rate starting [l/h] | 7.0 L/h |
| Integrated communication | Radio 868 MHz Open Metering (OMS) |
Characteristic | Value |
|---|---|
| Interface module slot 1 | Radio OMS 868.95 MHz |
| Material Description | SONO1100 HE Qp3.5 260 DN25 PN16 H OMS |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 5 °C |
| Mounting version | High temperature |
| Permissible media | Water (AGFW FW510) |
| Pressure nominal [bar] | 16 bar |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SONOMETER™ 1100 |
| Protection class calculator | IP54 |
| Protection class flow sensor | IP54 |
| qp [m³/h] | 3.5 m³/h |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage type | Battery 1 A-cell |
| Temperature sensor diameter [mm] | 5.2 mm |
| Temperature sensor mounting | |
| Temperature sensors cable length [m] | 1.9 m |
| Temperature sensors type | Pt 500 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Kilogram |
| Net weight | 1.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104050423 |