
DEVIrail™, White, Supply voltage [V] AC: 230, 20 W
98806144
Application: Other heating
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DEVIrail™
98806144
Product specifications
Characteristic | Value |
|---|---|
| Application | Other heating |
| Approval | CE |
| CE mark | Yes |
| Certification company | CE |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Depth [mm] | 125 mm |
| Description | DEVIrail™ H20H White 20W 230V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| Heating output [W] | 20 W |
| Height [mm] | 290 mm |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | DEVIrail H20H White 20W 230V |
| Other RoHS documentation | EAEU RoHS |
| Outer sheath colour | White |
| Package depth [mm] | 585 mm |
| Package height [mm] | 125 mm |
| Package width [mm] | 290 mm |
| Product description | TOWELRAIL WHITE 20W |
| Product group | Other Heating Products |
| Product line | Electric Heating |
| Product Type | DEVIrail™ |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.51 Kilogram |
| Net weight | 1.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 21.206 Liter |
| EAN/UPC | 5703464010268 |