
Thermostats, ECtemp Next Plus HW, Sensor type: NTC, 16 A
088L0127
Display type: LCD, Application: Floor heating
088L0127
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.001 |
| 1 Primary battery weight Kg | 0.001 |
| Application | Floor heating |
| Battery qty | 1 |
| Battery type or Name | Coin battery Manganese Lithium (CR1220) |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9010 |
| Contains batteries | Yes |
| Depth [mm] | 16 mm |
| Description | ECtemp Next Plus HW |
| DG Indicator Profile | Contains Lithium Batteries |
| Display (Yes/No) | Yes |
| Display type | LCD |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Height [mm] | 86 mm |
| In scope of WEEE | Yes |
| Inductive load | cos φ= 0.3 max 1A |
| Material Description | ECtemp Next Plus HW |
| Product description | ECtemp Next Plus HW |
Characteristic | Value |
|---|---|
| Product group | Thermostats |
| Product line | Electric Heating |
| Product Type | ECtemp Next Plus |
| REACH Candidate List substances | No |
| Regulation type | Hysteresis |
| Relay switch | 1-pole |
| Resistive load max [A] | 16 A |
| Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
| Sensor type | NTC |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -10 °C |
| Supply voltage [V] AC | 230 V |
| Supply voltage [V] AC [max] | 250 V |
| Supply voltage [V] AC [min] | 85 V |
| Temperature limiter [°C] [Max] | 65 °C |
| Temperature limiter [°C] [Min] | 35 °C |
| Thermostat IP Class | 30 |
| UL mark | No |
| Warranty [Year] | 2 |
| Warranty type | 2-year product warranty |
| Weight per battery | 1 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.188 Kilogram |
| Net weight | 0.188 Kilogram |
| Volume | 0.626 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466243824 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |