
BOCK, Connector, Flange
097B81993
Compressors spare parts, Set-intermediate fl.15mm, FK40, Legacy BOCK ID: 81993
097B81993
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK40FK50 |
| Contains batteries | No |
| Description | Set-intermediate fl.15mm, FK40 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81993 |
| Material Description | Set-intermediate fl.15mm, FK40 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 186 Gram |
| Net weight | 186 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162894033 |