![STRAINER SUCTION SIDE *EX EX-HG66e (+HC) [OPTIMIZED]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F598060%2FID568221127572-0101_preview.jpg&w=1920&q=75)
BOCK, Miscellaneous, Strainer
097B81985
Compressors spare parts, Set-filter suction side *EX, Legacy BOCK ID: 81985
097B81985
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-filter suction side *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81985 |
Characteristic | Value |
|---|---|
| Material Description | Set-filter suction side *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Strainer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 208 Gram |
| Net weight | 208 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162544587 |