BOCK, Pump component, Oil pump
097B70093
Compressors spare parts, Oil pump complete, Legacy BOCK ID: 70093
097B70093
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Brand | BOCK |
| component used for | EX-HG8HG8 |
| Contains batteries | No |
| Description | Oil pump complete |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 70093 |
| Material Description | Oil pump complete |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pump component |
| Product Type | Oil pump |
| Spare part (EF013237) | TRUE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.1 Kilogram |
| Net weight | 1.1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162558904 |