BOCK, Miscellaneous, Key
097B50574
Compressors spare parts, Feather key 1/8"x1/8"x1/4", Legacy BOCK ID: 50574
097B50574
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | cold drawn |
| Brand | BOCK |
| Contains batteries | No |
| Description | Feather key 1/8"x1/8"x1/4" |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50574 |
Characteristic | Value |
|---|---|
| Material Description | Feather key 1/8"x1/8"x1/4" |
| material no. of component | 1.1192 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Key |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 440 Milligram |
| Net weight | 440 Milligram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561751 |