BOCK, Electrical component, Protection
097B50197
Compressors spare parts, Protection against contact, Legacy BOCK ID: 50197
097B50197
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Protection against contact |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50197 |
Characteristic | Value |
|---|---|
| Material Description | Protection against contact |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Protection |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 79 Gram |
| Net weight | 79 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562215 |