BOCK, Connector, Gasket
097B50000
Compressors spare parts, Seal ring 39x33x2, Legacy BOCK ID: 50000
097B50000
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | annealed |
| Brand | BOCK |
| Contains batteries | No |
| Description | Seal ring 39x33x2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 50000 |
| Material Description | Seal ring 39x33x2 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Gram |
| Net weight | 2 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562932 |