BOCK, Housing, Cylinder cover
097B33325
Compressors spare parts, Cylinder cover f.(D)CR10+14, Legacy BOCK ID: 33325
097B33325
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | solution annealed |
| Brand | BOCK |
| Contains batteries | No |
| Description | Cylinder cover f.(D)CR10+14 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 33325 |
Characteristic | Value |
|---|---|
| Material Description | Cylinder cover f.(D)CR10+14 |
| material no. of component | EN AC-43200 T6 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Cylinder cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 820 Gram |
| Net weight | 820 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162563106 |