BOCK, Motor component, Hood
097B07264
Compressors spare parts, Hood for motor cover, Legacy BOCK ID: 07264
097B07264
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Hood for motor cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07264 |
Characteristic | Value |
|---|---|
| Material Description | Hood for motor cover |
| material no. of component | 1.0338 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Hood |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 335 Gram |
| Net weight | 335 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162586075 |