BOCK, Compression component, Piston kit
097B07141
Compressors spare parts, Piston ø70, Legacy BOCK ID: 07141
097B07141
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Piston ø70 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07141 |
Characteristic | Value |
|---|---|
| Material Description | Piston ø70 |
| material no. of component | EN AC-48000 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Piston kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 213 Gram |
| Net weight | 213 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893104 |