BOCK, Connector, Valve
097B07131
Compressors spare parts, Shut-off valve NS50, Legacy BOCK ID: 07131
097B07131
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Connection size [in] | 2 1/8 in |
| Connection size [mm] | 54 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Shut-off valve NS50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 07131 |
| Material Description | Shut-off valve NS50 |
| material no. of component | 0.6025 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.8 Kilogram |
| Net weight | 6.8 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162586297 |