BOCK, Connector, Valve
097B07123
Compressors spare parts, Shut-off valve, Legacy BOCK ID: 07123
097B07123
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized |
| Brand | BOCK |
| Connection type | Dust cover |
| Contains batteries | No |
| Description | Shut-off valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 07123 |
| Material Description | Shut-off valve |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 620 Gram |
| Net weight | 620 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162586327 |